??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
22570.0042 Thrust Pad
HELP_VARIABLE
Company
Halder
Description
EH 22570. - Thrust Pads, plastic
Bill of material
22570.0042 Thrust Pad
BESTNR
Ref. No.
22570.0042
D1
40 mm
D2
9.4 mm
D3
16.0 mm
E
6.2 mm
H1
13.0 mm
H2
4.0 mm
BK
Load capacity for static load max.
3.5 kN
GEW
for Grub Screw
M 12
G
Weight
10.0 g
Embedded user actions